• Products
  • Markets
  • IIoT & Solutions
  • Company
  • Resources
  • Supply Chain
  • my ifm
  1. Products
  2. Sensors
  3. Inductive sensors
  4. All inductive sensors
  5. IF5775

Inductive sensor

IF5775

IFK3004BBPKG/US-104

Inductive sensor

IF5775

IFK3004BBPKG/US-104

  • Very high switching frequency
  • High protection rating for the requirements of harsh industrial environments
  • Wide operating temperature range
  • Robust metal housing for use in harsh industrial environments
  • For a precise position detection on machines
  • ce
  • ukca
  • cul
Product characteristics
Electrical design PNP
Output function normally open
Sensing range [mm] 4
Housing Threaded type
Dimensions [mm] M12 x 1 / L = 60
Application
System gold-plated contacts; Increased sensing range
Electrical data
Operating voltage [V] 10...30 DC
Current consumption [mA] < 10
Protection class II
Reverse polarity protection yes
Outputs
Electrical design PNP
Output function normally open
Max. voltage drop switching output DC [V] 2.5
Permanent current rating of switching output DC [mA] 200
Switching frequency DC [Hz] 700
Short-circuit protection yes
Overload protection yes
Monitoring range
Sensing range [mm] 4
Real sensing range Sr [mm] 4 ± 10 %
Operating distance [mm] 0...3.24
Increased sensing range yes
Accuracy / deviations
Correction factor steel: 1 / stainless steel: 0.7 / brass: 0.5 / aluminum: 0.4 / copper: 0.3
Hysteresis [% of Sr] 3...15
Switch-point drift [% of Sr] -10...10
Operating conditions
Ambient temperature [°C] -25...70
Protection IP 68; ("Coolant")
Tests / approvals
EMC
EN 60947-5-2
EN 55011 class B
MTTF [years] 1083
Embedded software included no
UL approval
Ta 0...40 °C
Enclosure type Type 1
voltage supply Hazardous voltage
UL approval number A004
File number UL E174191
Mechanical data
Weight [g] 27.4
Housing Threaded type
Mounting flush mountable
Dimensions [mm] M12 x 1 / L = 60
Thread designation M12 x 1
Material housing: brass white bronze coated; sensing face: LCP white; LED window: PEI; lock nuts: brass white bronze coated
Displays / operating elements
Display
Switching status 4 x LED, yellow
Accessories
Items supplied
lock nuts: 2
Remarks
Pack quantity 1 pcs.
Electrical connection - plug
Connection Connector: 1 x M12; coding: A; Contacts: gold-plated