ifm Subsidiary Selection
Europe
Austria / Österreich
Belgium / België / Belgique
Bulgaria / България
Czech Republic / Česká republika
Croatia / Hrvatska
Denmark / Danmark
Estonia
Finland / Suomi
France
Germany / Deutschland
Greece / Ελλάς
Hungary / Magyarország
Ireland
Italy / Italia
Latvia
Lithuania
Netherlands / Nederland
Norway
Poland / Polska
Portugal
Romania / România
Slovakia / Slovensko
Slovenia / Slovenija
Spain / España
Sweden / Sverige
Switzerland / Schweiz
Türkiye
Ukraine / Українська
United Kingdom
America
Argentina
Brazil / Brasil
Canada
Chile
México
USA
Asia/Pacific
Australia
China / 中国
Hong Kong, China /香港, 中国
India
Indonesia
Israel
Japan / 日本
Korea / 한국
Malaysia
New Zealand
Singapore
Taiwan, China /臺灣, 中国
United Arab Emirates
Vietnam / Việt Nam
Africa
Namibia
Morocco / Maroc
South Africa
Language
Language
English
Trade partners
To worldwide overview
United States/English
my ifm
Favorites / Price & delivery
Product comparison
Cart
Company
Contact
Events
Sustainability
Careers
Products
Markets
IIoT & Solutions
Resources
my ifm
Supply Chain
Service Center
800-441-8246
Search
Products
Accessories
Mounting accessories and fixing technology
Mounting sets
E2D401
Mounting bracket for touch panel PC
E2D401
WALL MOUNTING SET PANEL PC
Mounting bracket for touch panel PC
E2D401
WALL MOUNTING SET PANEL PC
Easy, quick and secure mounting
For safe wall mounting
Robust design for use in harsh industrial environments
Technical details
Downloads
Further information
Scale drawing
Application
Design
VESA standard, for Touch Panel PC, 100 x 100 mm
Installation
for wall mounting
Mechanical data
Weight [g]
270
Dimensions [mm]
126.8 x 123.3 x 23.2
Material
fixture: metal
Remarks
Pack quantity
1 pcs.
E2D401 –
WALL MOUNTING SET PANEL PC