Angle bracket
E21271
O6 STANDARD BRACKET
Angle bracket
E21271
O6 STANDARD BRACKET
- Easy, quick and inexpensive fixing
- Robust design for use in harsh industrial environments
- For free-standing mounting
Application
Design | for type O6 |
---|
Mechanical data
Weight [g] | 27.2 |
---|---|
Dimensions [mm] | 65 x 18 x 29 |
Material | stainless steel (1.4571/316Ti ) |
Accessories
Items supplied |
|
---|
Remarks
Pack quantity | 1 pcs. |
---|