Service Center 800-441-8246
  1. Products
  2. Accessories
  3. Mounting accessories and fixing technology
  4. Angle brackets
  5. E21087

Angle bracket

E21087

O5 STANDARD BRACKET

Angle bracket

E21087

O5 STANDARD BRACKET

  • Easy, quick and inexpensive fixing
  • Robust design for use in harsh industrial environments
  • For free-standing mounting
Application
Design for type O5
Mechanical data
Weight [g] 122
Dimensions [mm] 104 x 51 x 24.2
Material stainless steel (1.4571/316Ti )
Accessories
Items supplied
cylinder screws: 2 x M5 x 28
Nuts: 2
washers: 2
Remarks
Pack quantity 1 pcs.