Design | Clamp mounting |
---|
Weight [g] | 308.5 |
---|---|
Type of mounting | aluminum profile |
Dimensions [mm] | Ø 30.2 |
Material | fixture: stainless steel (1.4571/316Ti ); Clamp: diecast zinc; CUBE: diecast zinc |
Items supplied |
|
---|
Pack quantity | 1 pcs. |
---|