• Products
  • Markets
  • IIoT & Solutions
  • Company
  • Resources
  • Supply Chain
  • my ifm
  1. Products
  2. Sensors
  3. Photoelectric sensors
  4. Glass fibers
  5. E20826

Fiber optic diffuse reflection sensor

E20826

FT-50-V-V-R5

Fiber optic diffuse reflection sensor

E20826

FT-50-V-V-R5

  • For applications in high-temperature areas
  • Stainless steel sheathing for use up to 315 °C
  • Angled type for use where space is restricted
  • Long range
  • Small bending radius
Application
Function principle Diffuse reflection sensor
Monitoring range
Range with fiber optic amplifier type OBF; ODF; OMF
OBF
Range fiber optics [mm] 150
ODF
Range fiber optics [mm] 1
OMF
Range fiber optics [mm] 175
Operating conditions
Ambient temperature [°C] -58...315
Mechanical data
Weight [g] 126
Version of sensing head angled
Sensing head diameter [mm] 5
Total length [mm] 900
Min. bending radius [mm] 19
Fiber arrangement
Fiber material glass
Fiber head material stainless steel (1.4305 / 303)
Fiber sheath material stainless steel (1.4305 / 303)
Accessories
Items supplied
lock nuts: 2
spring washers: 2
Remarks
Pack quantity 1 pcs.