Fiber optic through beam sensor
E20753
FE-11-EPA-M4/F1x1/2M
Fiber optic through beam sensor
E20753
FE-11-EPA-M4/F1x1/2M
- For installation with limited mounting space
- Operation as through-beam sensor
- Very long range
- For cutting to size
- Small bending radius
Application
Function principle | Through-beam sensor |
---|---|
Application | For use in industrial environments |
Monitoring range
Range with fiber optic amplifier type | OB50; OBF; OCF; OO50 |
---|
Range of fiber optics [mm] | 400 |
---|
Range of fiber optics [mm] | 900 |
---|
Range of fiber optics [mm] | 4000 |
---|
Range of fiber optics [mm] | 1600 |
---|
Operating conditions
Ambient temperature [°C] | -40...70 |
---|
Mechanical data
Weight [g] | 47.5 |
---|---|
Version of sensing head | straight |
Sensing head thread | M4 |
Total length [mm] | 2000 |
Min. bending radius [mm] | 30 |
Fiber arrangement | |
Core diameter [mm] | 1 |
Fiber material | PMMA |
Fiber head material | aluminum |
Fiber sheath material | PE |
Accessories
Items supplied |
|
||
---|---|---|---|
Accessories (optional) |
|
Remarks
Pack quantity | 1 pcs. |
---|