Design | Clamp mounting |
---|
Weight [g] | 168 |
---|---|
Type of mounting | free-standing; (M10) |
Dimensions [mm] | Ø 18.5 |
Material | Clamp: diecast zinc; fixture: steel |
Items supplied |
|
---|
Pack quantity | 1 pcs. |
---|