Fiber optic diffuse reflection sensor
E20715
FT-11-E-V-E6R/2m
Fiber optic diffuse reflection sensor
E20715
FT-11-E-V-E6R/2m
- For installation with limited mounting space
- Operation as diffuse reflection sensor
- With 90° deflection of the light beam for use where space is limited
- For cutting to size
- Small bending radius
Application
Function principle | Diffuse reflection sensor |
---|---|
Application | For use in industrial environments |
Monitoring range
Range with fiber optic amplifier type | OB50; OBF; OCF; OO50 |
---|
Range fiber optics [mm] | 40 |
---|
Range fiber optics [mm] | 60 |
---|
Range fiber optics [mm] | 420 |
---|
Range fiber optics [mm] | 150 |
---|
Operating conditions
Ambient temperature [°C] | -40...70 |
---|
Mechanical data
Weight [g] | 52 |
---|---|
Version of sensing head | angled |
Sensing head diameter [mm] | 6 |
Total length [mm] | 2000 |
Min. bending radius [mm] | 25 |
Fiber arrangement | |
Fiber material | PMMA |
Fiber head material | stainless steel (1.4305 / 303) |
Fiber sheath material | PE |
Accessories
Items supplied |
|
---|
Remarks
Pack quantity | 1 pcs. |
---|