System | Free from silicone; gold-plated contacts; screened cable |
---|---|
Free from silicone | yes |
Operating voltage [V] | < 30 AC / < 36 DC |
---|---|
Protection class | III |
Ambient temperature [°C] | -25...80 |
---|---|
Protection | IP 67 |
Weight [g] | 682.5 |
---|---|
Dimensions [mm] | 28 x 15 x 38 |
Material | PUR |
Molded-body material | PUR |
Material nut | brass, nickel-plated |
Pack quantity | 1 pcs. |
---|
Cable: 10 m, PUR, black, Ø 6.2 mm, screened; 8 x 0.25 mm² |
Connection | Connector: 1 x M12, angled; coding: A; Moulded body: PUR; Locking: brass, nickel-plated; Contacts: gold-plated; Tightening torque: 0.7...0.9 Nm; Shielded connection cable: shield connected |
---|