-
Products
-
Accessories
-
Mounting accessories and fixing technology
-
Mounting clamp
-
E11521
- End stop for defined installation position
- Safe fixing of the sensor with click-fit mounting
- For mounting cylindrical sensors
- Easy, quick and inexpensive fixing
- Reliable mounting on a surface by means of two screws
Operating conditions
Ambient temperature [°C] |
-25...85 |
Mechanical data
Weight [g] |
4.3 |
Dimensions [mm] |
15 x 20 x 22 |
Inside diameter [mm] |
8 |
Material |
PC |