-
Products
-
Accessories
-
Mounting accessories and fixing technology
-
Mounting clamp
-
E11048
- End stop for defined installation position
- Safe fixing of the sensor with click-fit mounting
- For mounting cylindrical sensors
- Easy, quick and inexpensive fixing
- Reliable mounting on a surface by means of two screws
Operating conditions
Ambient temperature [°C] |
-25...85 |
Mechanical data
Weight [g] |
12.6 |
Dimensions [mm] |
24 x 30 x 29 |
Inside diameter [mm] |
18 |
Material |
PC |