Selecting the Appropriate Sensor for Your Cylinder Applications
Cylinder sensors to fit todays manufacturing cells |
|||||||||||||
| Two cylinder sensor technologies for industrial automation applications In 2005, ifm introduced a family of Giant MagnetoResistive (GMR) sensors for C-slot and T-slot cylinders that provide higher switching accuracy and faster switching frequency. Since then, short-stroke cylinders are requiring more precise sensing to maintain repeatability. To answer this need, ifm introduces the next generation of cylinder sensors. The new Anisotropic Magneto Resistance (AMR) cylinder sensors have an extremely sensitive reaction to magnetic fields, offer a very small hysteresis of <1 mm and have a magnetic sensitivity of 2.0mT. The sensing field is 3 - 6 mm wide and the travel speed is up to 10 m/s for high-speed applications. |
|||||||||||||
| Which sensor best fits your application? |
|||||||||||||
|
|||||||||||||
![]() |
Quick and easy mounting
|
||||||||||||
Extreme sensitivity |
|||||||||||||
| For technical information, click here: AMR cylinder sensorsGMR cylinder sensors | |||||||||||||

ifm's magnetic T-slot and
C-slot cylinder sensors
are designed for high-speed
applications and
rugged
industrial environments.