Plastic - Chiller Temperature Sensing

 
 



The TR Series temperature sensor monitors the temperature of cooling water on a chiller. The integrated display and pushbutton adjustment simplify the installation. An operator can select the proper temperature value and setup an alarm point. The TR Series sensor also offers a number of flexible mounting options. For example, the sensor may be mounted directly in the process, or in a thermowell, and the display can be remote mounted.

Click here to find a selection of units for this application.