M30 DC Capacitive Switch

M30 Capacitive Switch

Technical Specifications

Supply voltage 10…36 VDC
Voltage drop < 2.5 V
Current consumption < 20 mA
Housing materials Stainless steel; KI5082, KI5083: Plastic
Ambient temperature -13…176 °F (-25…80 °C)
Protection rating IP67; KI52xx: IP65
                                                                                                                                       

Product Selection

Type Dimensions
(mm)
Sensing Range
(mm)
Output Max Load Current
(mA)
Switching Frequency
(Hz)
Electrical Connection Adjustment MethodIO-Link Part No. List Price Add to Cart
M30 x 80 25 nonflush PNP N.O. / N.C.
programmable
200 40 M12 micro DC Potentiometer with LED display    
M30 x 90 20 nonflush PNP/NPN N.O. / N.C.
programmable
200 10 M12 micro DC Pushbutton    
M30 x 90 20 nonflush PNP N.O. / N.C.
programmable
200 10 M12 micro DC Pushbutton    
M30 x 90 8 flush PNP/NPN N.O. / N.C.
programmable
100 10 M12 micro DC Pushbutton    
M30 x 90 8 flush PNP N.O. / N.C.
programmable
100 10 M12 micro DC Pushbutton    
M30 x 90 15 nonflush PNP/NPN N.O. / N.C.
programmable
200 10 M12 micro DC Pushbutton    
M30 x 90 15 nonflush PNP N.O. / N.C.
programmable
200 10 M12 micro DC Pushbutton    
M30 x 81 15 nonflush PNP N.O. / N.C.
programmable
250 10 PVC cable, 2 m Potentiometer -    
M30 x 81 15 nonflush NPN N.O. / N.C.
programmable
250 10 PVC cable, 2 m Potentiometer -    
M30 x 81 15 nonflush PNP N.O. / N.C.
programmable
250 10 100 mm PVC pigtail with M12 micro DC Potentiometer -    
M30 x 81 15 nonflush NPN N.O. / N.C.
programmable
250 10 100 mm PVC pigtail with M12 micro DC Potentiometer -    

Optional Accessories

Type Description Part No. List Price Add to Cart
   
   
   

Cordsets

Type Description Part No. List Price Add to Cart