Reliable signal transmission on hydraulic power units

Hydraulic power unit

Reliable signal transmission on hydraulic power units

Application description


Reliable signal transmission on hydraulic power units
IO-Link modules collect the signals from the sensors on the hydraulic power unit.
Up to eight conventional sensors can be connected to the modules.
IO-Link transmits the signals to any desired IO-Link master via one unscreened 3-wire M12 connection cable.
Wiring costs are reduced because there are no longer any complex cable trees.
For reliable signal transmission the modules must meet high requirements.
High protection against moisture ingress and high material resistance to aggressive liquids even in the case of high shock and vibration stress are important requirements for high machine uptime.

Products for this application