Protection of the environment through reliable overflow protection

Hydraulic power unit

Protection of the environment through reliable overflow protection

Application description


Protecting the environment through reliable overflow protection
The new point level sensors of the LI21 series have been optimised for use in hydraulic oils.
They are used to monitor the minimum level, leakage or overflow of tanks.
Highlights:
- Overflow protection.
- Clearly visible switching status indication.
- It only takes one push of a button to adjust and set the output function.

Products for this application