Pressure monitoring in hydraulic power units

Hydraulic power unit

Pressure monitoring in hydraulic power units

Application description


Monitoring of the system pressure in hydraulic systems
To monitor the system pressure in a hydraulic system, PN type ifm pressure sensors are used.
The devices of the new generation offer enhanced visualisation properties and ease of use:
- A programmable red-green display clearly indicates "acceptable ranges".
- The process connection can be rotated for optimum alignment.
- Fast switch point setting: 3-button operation with VDMA menu.

Products for this application