Oil quality monitoring and reliable detection of oil contaminants

Hydraulic power unit

Oil quality monitoring and reliable detection of oil contaminants

Application description


Reliable detection of contaminants in the oil
The LDP100 optical particle monitor monitors the degree of cleanliness or the level of contamination in hydraulic fluids.
The sensor offers the following features:
- Analysis and trend monitoring over an extended period.
- Indication of the cleanliness level on the powerful LCD display.
- CAN bus, analogue and switching outputs.

Products for this application