|  |
| |
|
|
|
|
|
Introducing 24 VDC and AS-i Power Supplies |
|
| |
|
 |
|
| |
|
 |
|
High Performance 24 VDC Switched-Mode Power Supplies ifm's switched-mode power supplies provides power to sensors, actuators and sensitive electronic components. The compact, lightweight units feature a slim design that ensures quick installation and space saving mounting on a DIN rail.
• Two modules for applications versatility • Wide-range input, single phase 100...240 V AC ±10 % • Robust metal housing or compact plastic housing • Low power loss due to high efficiency • Operating status indicated by LEDs
Power Supplies Designed for AS-i Networks ifm's power supplies for AS-i networks offer very high noise immunity and ensure reliable decoupling of the network by balancing the AS-i voltage to reduce the effects of electromagnetic influences.
• Wide-range input, single phase 100...240 V AC ±10 % • Low cabinet control heating due to high degree of efficiency • UL Limited Power Source AC1236 • Power supplies for the fully expanded AS-i system
|
|
|
|