Watch Video - ifm Vision Sensors
 
 




Vision Sensors for Inspection, Error-proofing, Total Volume and Level

ifm offers a line of vision sensors that can solve a variety of error-proofing and inspection applications.

Multi-Code Reader identifies data matrix and 1D codes
• Easy-to-use reader in a compact, metal housing
• Reads 2D Data Matrix Codes including ECC200, PDF-417, and QR
• Reads 26 different styles of printed 1D barcodes.
• Identifies most marking methods including dot-peened, laser-etched, and printed DMC codes and barcodes.

efector Dualis Object Recognition and Inspection Sensor
• 100% inspection testing throughout the assembly automation process.
• All-in-one design includes an image sensor, evaluation electronics and integreted infrared LED lighting.
• Powerful intelligence and 640x480 resolution are driven by a smart algorithm.
• Objects in fast-moving processes are detected and evaluated - regardless of orientation.

3D Image Sensor evaluates shape, size, volume and level
• First industrial sensor that can evaluate shape, size and volume.
• Provides critical information such as palletizing and de-palletizing, material handling, bulk level of materials and intelligent routing/sorting.
• Time-of-flight distance measurement to identify objects in three dimensions.
• Immune to ambient lighting and can be mounted both indoors and outdoors.