ifm's Metal Face Inductive Sensors for Welding and Stamping, Oils and Coolants, and Food and Beverage Applications
ifm's metal face sensors are designed and tested to provide reliable position detection in the toughest applications. Traditional plastic and Teflon sensors are prone to failure due to continuous physical impact, weld slag and harsh cleaning agents. ifm inductive sensors are specifically designed to withstand these environments and offer long life-in-application.
Inductive Sensors for Welding and Stamping Applications • Stainless steel sensor face and housing withstand damage from physical impact in the part loading process in manufacturing cells. • High temperature, weld-slag-resistant coating prevents weld slag from adhering to sensor. • Sensor design extends life-in-application by a factor of 15. • Extended sensing ranges increase distance between the sensor and the target which increases uptime.
Inductive Sensors for Food and Beverage Applications • Stainless steel sensor face and housing withstand damage from physical impact. • Chemically compatible with industrial caustic and acid solutions. • Thermal shock tested to withstand temperature fluctuations up to 100°C. • Zero-leak design prevents ingress during high pressure cleaning and steam cleaning.
Inductive Sensors for Oils and Coolants Applications • Stainless steel sensor face and housing withstand damage from machining process and moisture ingress. • Sensor design extends life-in-application by a factor of 15. • Extended sensing range increases the distance between the sensor and the target. • Models available with ferrous-only sensign technology whihc ignores aluminum chips that can cause false triggers.
High performance, longer life-in-application and a low price point. The ifm metal face sensors can now be used as a plant standard – not just a solution for harsh applications. The bottom line: higher uptime and lower operating costs.