ifm Pressure Sensors for Reliable Process Feedback
ifm offers a variety of pressure sensing products for hydraulic and pneumatic applications. ifm sensors do not have any moving parts that can wear or break in the process. These solid-state devices also prevent pressure leaks, withstand pressure spikes, and resist shock and vibration.
PN Pressure Sensors • Switch / transmitter with numeric display • Simple pushbutton setup allows the sensor to be adjusted and mounted in less than five minutes. • Ceramic pressure sensing element is more reliable than mechanical switches • Stainless steel construction designed to last in harsh environments. • Integrated built-in display elimates the need for a reference gauge.
PG Pressure Sensors • Switch / transmitter with gauge display and numeric indication • Gauge face and pointer are enhanced with a ring of LEDs that can be programmed to indicate the position of the setpoint and resetpoint. • Mounts in-line to provide a quick, highly-visible indication of process conditions.