Reduce Sensor Inventory with the PNP to NPN Converter Cordset
 
 
Reduce Sensor Inventory with the PNP to NPN Converter Cordset

Reduce the number of sensors in inventory and easily convert a sensor’s PNP switching output to an NPN output with the ifm Converter Cordset. The Converter Cordset is designed for sensors with industry standard M12, 3-pin connectors.

Unlike traditional converter cables that require additional wiring and connection points, ifm’s Converter Cordset has the technology built right into the cordset housing at the point of contact.

The Converter Cordset is part of ifm’s reliable ecolink cordset family. All ecolink-style cordsets feature a “lock-in-place” coupling nut that prevents the cordset from detaching – even in high shock and vibration environments.