SQ Flow Meter for Exact Dosing Applications
 
 


SQ Flow Meter for Exact Dosing Applications

The SQ Series volumetric flow meter is designed for chemical / additive dosing. Application solutions include chemical processing, water treatement facilities, irrigation systems and fertigation skids.

• Designed to deposit small dosing quantities in water and aqueous solutions up to 200 ml/min.
• Internal measurement pipe provides exact dosing quantities.
• Protected against mechanical strain and external influences.
• 316 stainless steel wetted parts.
• 4-digit numeric LED display that provides flow indication including flow rate, process temperature and totalizer function.
• Simple pushbutton setup quickly establishes application parameters.
• Various outputs including switching, pulse and analog (4...20 mA).