IP69K Safety Light Curtains and Light Grids
 
 
ifm Light Curtains and Grids for Food and Beverage Applications

ifm introduces a new line of safety light curtains and grids that are rated IP69K and designed for the food and beverage industry.

In today's fast-moving applications, ifm's new safety light curtains and grids are designed to provide a protective optical barrier between plant personnel and unsafe equipment and dangerous areas. The curtains can be used for perimeter guarding, access prevention and point-of-operation guarding.

Housed in a robust PMMA transparent tubing, ifm's safety light curtains and grids carry an enclosure rating of IP69K and are resistant to high pressure cleaning and steam.

• Heater element coupled with sealing O-rings prevent moisture build-up inside the tubing

• Mounting is simple using the integrated tabs

• Highly-visible LEDs provide status, setup and troubleshooting indication

• An attached PVC cable enables quick connection

• Light curtains are shipped fully assembled, bringing down total installation costs

For application flexibility, products offered include safety light curtains with 14 mm or 30 mm resolution and light grids with 2-, 3- or 4-beams. Both Type 2 / SIL 2 and Type 4 / SIL 3 versions are available.

Light Curtains for Washdown EnvironmentsLight Grids for Washdown Environments