Watch Video - Flow Sensors and Meters
 
 





ifm offers a complete line of flow sensors and meters

Flow switches - direct or remote mount
• The SI flow switch mounts directly in process.
• The SR and SN control monitors and sensing probes offer a modular and remote alternative.

Flow transmitters mount in-line
• The SM magmeter monitors conductive media up to 26 gpm.
• The SU ultrasonic flow meter monitors water, oil and glycol.
• The SQ flow meter measure small dosing quantities.
• The SD flow meter monitors air and gas leaks.
• The SL air flow switch monitors ventilation systems.