Material flow

 
 
Material flow
Position monitoring for material supply

A through-beam sensor monitors the continuous material flow of screws fed to an assembly machine via a vibratory conveyor. At the end of the supply section an inductive sensor triggers a pin and the screw is placed into the workpiece. The sensors safely detect the small round screw heads even at longer distances.
 

Here you find a selection of units for this application:

IE5338 – sensing range 3 mm, flush mountable, M8 connector
IE5340 – sensing range 5 mm, non flush mountable, M8 connector
IE5215 – sensing range 1 mm, flush mountable, M12 connector
OB5011 - 200mm range, connection DC PNP, 2m PVC cable
OB5028 – 1,000mm range, connection DC PNP, M8 connector

Click on inductive switches and photoelectric sensors for further products for this application