Material flow

 
 
Material flow
Control of pneumatic stoppers, shunts and cylinders.

The AS-i AirBoxes contain the AS-i slave and one or two solenoid valves in the classic module housing. The connection is made directly to the yellow flat cable. AirBoxes control pneumatic stoppers, shunts and cylinders. Emergency-stop buttons can also be connected to the AS-i bus via Safety at Work.

Here you find a selection of units for this application:

AC2024 - AirBox 1 with two inputs and two 3/2-way valves, integrated filter
AC2041 - AirBox 32 with 2x2 inputs and two 3/2-way valves, integrated filter, ext. 24 V supply
AC2055 - AirBox 32 with 2x2 inputs and two 3/2-way valves, common exhaust, AS-i supply, metal parts of stainless steel
AC2046 - AirBox 42 mono with two inputs and one 4/2-way valve, monostable, integrated filter, AS-i supply
AC2057 - AirBox 42 mono with two inputs and one 4/2-way valve, monostable, common exhaust, AS-i supply, metal parts of stainless steel

Further AirBox products: single-acting cylinders and double-acting cylinders .