Material flow

 
 
Material flow
Motor control in an assembly line.

The AS-i PowerSwitch motor starters switch three-phase motors up to 2.2 KW. In addition to the reversing contactor with motor protection 2 inputs, e.g.for the connection of photoelectric sensors are available. In the example conveyor belts of an assembly line are controlled.

Here you find a selection of units for this application:

ZB0028 – 0.28...0.4A, 4 inputs / 2 external outputs, IP 54
ZB0034 – 1.1...1.6A, 4 inputs / 2 external outputs, IP 54
ZB0039 – 3.5...5A, 4 inputs / 2 external outputs, IP 54
ZB0040 – 4.5...6.3A, 4 inputs / 2 external outputs, IP 54

Click here for further products for this application.