Assembly

 
 
Assembly
Position monitoring of a workpiece in an assembly line.

The retro-reflective sensor type OJ monitors the correct position of a workpiece in an assembly line for propeller shafts. Using ifm fixing components shortens assembly time and spares the user the complex construction of his own fixtures.

Here you find a selection of units for this application:

  Front lens:
OJ5008 – through-beam sensor – transmitter, range up to 10 m, M8 connector
OJ5009 – through-beam sensor – receiver, range up to 10 m, M8 connector
OJ5004 – retro-reflective sensor with polarisation filter, range 0..2 m; M8 connector
OJ5044 – diffuse reflection sensor with background suppression, range 15..400 mm, M8 connector
 
Side lens:
OJ5030 – through-beam sensor – transmitter, range up to 10 m, M8 connector
OJ5031 – through-beam sensor – receiver, range up to 10 m, M8 connector
OJ5026 – retro-reflective sensor with polarisation filter, range 0..2 m, M8 connector
OJ5048 – diffuse reflection sensor with background suppression, range 15..400 mm, M8 connector