Assembly

 
 
Assembly
Position monitoring of assembled parts in a rotary indexing table.

A gripping arm places the workpieces into holders. Fibre optic sensors monitor the correct position. The flexibility of the fibre optics and their small size enable mounting where space is at a premium.

Here you find a selection of units for this application:

OB5026 - 36x15x60mm, 1m range, connection DC PNP, M12 connector
OB5028 - 36x15x60mm, 1m range, connection DC PNP, M8 connector
OK5001 - 50x19x40mm, 120mm range, connection DC PNP, 2m PVC cable
OK5008 - 50x19x40mm, 120mm range, connection DC NPN, M12 connector
OU5001 - 28x16x61mm, 120mm range, connection DC PNP, 2m PVC cable
OU5044 - 28x16x61mm, 120mm range, connection DC PNP, M12 connector

Click here for further products for this application.