Assembly

 
 
Assembly
Monitoring of several positions of a gripper for removing plastic parts.

At an assembly system a gripper removes plastic injection-moulded parts from a box and feeds them to the machine. Here the positions of the grippers are monitored by small inductive M 8 sensors with connector which due to their short length and great sensing ranges of 5 mm are the optimum choice for the application.
 

Here you find a selection of units for this application:

IE5338 – sensing range 3 mm, flush mountable, NO, M8 connector
IE5349 – sensing range 3 mm, flush mountable, NC, M8 connector
IE5344 – sensing range 3 mm, flush mountable, 0.3 m PVC cable with M8 connector
IE5351 – sensing range 3 mm, flush mountable, 0.3 m PVC cable with M12 connector
IE5340 – sensing range 5 mm, non flush mountable, NO; M8 connector
IE5350 – sensing range 5 mm, non flush mountable, NC; M8 connector
IE5345 – sensing range 5 mm, non flush mountable, 2 m PVC cable