Assembly

 
 
Assembly
Fitting a cover onto a plug-in module.

Miniature inductive sensors with M 8 connector monitor the position of a pneumatic gripper. The side position of the sensing face for the rectangular designs enables an especially space-saving mounting. The limit plungers reduce the mechanical stress on the cylindrical types.

Here you find a selection of units for this application:

IL5004 - 40x8x8mm, sensing range 2mm, flush mountable, M8 connector
IL5005 - 40x8x8mm, sensing range 1.5mm, flush mountable, M8 connector
IL5002 - 40x8x8mm, sensing range 2mm, flush mountable, 2m PUR cable
IL5003 - 40x8x8mm, sensing range 1.5mm, flush mountable, 2m PUR/PVC cable
IL5022 – housing 5 x 5 mm, sensing range 0.8 mm, flush mountable, 2 m PVC cable