Robotic

 
 
Robotis
Zeroing a robot.

Here two laser sensors type OJ are used for the exact positioning of a welding robot. The welding robot takes welding tips of different thickness (from 0.8 mm). Using the photoelectric sensors the welding tip can be positioned up to ±0.4 ...0.5 mm.
 

Here you find a selection of units for this application:

OJ5019 – through-beam sensor – transmitter, range up to 1 m, front lens, M8 connector
OJ5020 - through-beam sensor – receiver, range up to 1m, front lens, M8 connector
OJ5041 - through-beam sensor – transmitter, range up to 1m, M8 connector
OJ5042 - through-beam sensor – receiver, range up to 1m, side lens, M8 connector