Robotic

 
 
Robotics
Rotary indexing table for the assembly of cable harness plugs.

A pneumatically operated gripper positions the plug housing onto a holder. In the next operating step a rubber seal is placed onto the housings. Miniature inductive sensors enable the status monitoring directly at the fingers of the grippers.

Here you find a selection of units for this application:

IT5021 - Ø6.5mm, sensing range 1mm, flush mountable, M8 connector
IT5034 - Ø6.5mm, sensing range 1.5mm, flush mountable, M8 connector
IT5039 – 6.5 mm, sensing range 2 mm, flush mountable, 2 m PVC cable
IL5022 – housing 5 x 5 mm, sensing range 0.8 mm, flush mountable, 2 m PVC cable
IL5004 40x8x8mm, sensing range 2mm, flush mountable, M8 connector
IL5005 40x8x8mm, sensing range 1.5mm, flush mountable, M8 connector