Service hotline (020) 8213 2222

ifm Puck Selector

Target pucks for dual sensors

The target pucks for dual sensors are directly mounted onto the shaft of the quarter-turn actuator. The shaft must conform to VDI/VDE 3845. A round puck with two targets positioned 90° apart in different heights damps the IND dual sensor or the Tx feedback unit.


Click here for further information.

You can find the different target pucks after selection of your actuator manufacturer: