These high-quality 24V switched-mode power supplies excel by their wide range of performance. Flexible one-phase or three-phase primary voltages with wide-range inputs can be used worldwide. Degrees of efficiency of up to 92 percent ensure that the control cabinet only heats up slightly. The units are protected against overvoltage and permanent short circuit.
All AS-i power supplies are primary switched-mode power supplies with a high degree of efficiency. The robust DIN rail housing can be easily integrated in large control cabinets as well as in local boxes. The primary voltage range stretches from 24 V DC via 230 V AC up to 400 V AC three-phase and can consequently be adapted to the local conditions.