|
Read/write head in 125 kHz technology
 | RFID systems based on 125 kHz for production and conveying technology, identification of workpiece carriers and products.
- System DTS 125 with AS-Interface
- System DTE 100 with Profibus DP |
| Type rectangular | Material plastics | range (reading only / reading and writing) 20 / 10 mm65 / 65 mm 110 / 110 mm | Connection connector | | Transponder in 125 kHz technology
 | Here you can find different versions of transponders (ID tag) for various applications. The range results from the combination write / read head and transponder (see data sheet of the corresponding transponder). |
| Type cylindricalM5 M18 other | Ambient temperature 50 °C70 °C 85 °C | Peak temperature 50 °C100 °C 120 °C 130 °C 160 °C | | Accessories
 | Here you will find the required accessories for set-up. |
| RFID Handheld USBRS-232 CF card | | RFID evaluation unit
 | Flexible system for production, assembly and handling technology. It ensures a quick data transmission and supports the standard ISO 15693.
- System DTE 100 with Profibus DP |
| Type housing for rail mounting | Antenna connections 4 | Fieldbus interface Profibus DP | Digital inputs 4 | Digital outputs 4 | | Antennas for the RFID evaluation unit
 | The LF or HF read/write antennas in an industrially compatible housing are simply connected to the evaluation unit via a standard M12 connector. |
| Type rectangular | | RFID evaluation unit
 | The system is optimised for applications in production control, asset management, material flow control, track & trace and supply chain management:
- System DTE 800 for EU/ETSI
- System DTE 900 for US/FCC |
| Type rectangular | Antenna connections 4 | Fieldbus interface Ethernet TCP/IP | Digital inputs 2 | Digital outputs 2 | Approval Europe / ETSIAmerica / FCC | | Antennas for the RFID UHF evaluation unit
 | The ultra-low and low-range antennas are distinguished by the near field. In order to achieve a high selectivity, the smallest possible designs are used as they manage short reading ranges.
Due to its smaller dimensions the mid-range antenna is chosen for applications in the near / far field with reading ranges of up to 2 m. The wide-range antennas with 30° and 70° angles of aperture have been developed for applications in the far field where reading ranges of up to 10 m are required. |
| Type rectangular | Range ultra-low rangelow range mid range wide range | Approval Europe / ETSIAmerica / FCC | |
|
|