SmartLine

SmartLine modules include digital or analogue inputs/outputs and an AS-i slave. They can be flexibly used in control cabinets or local splitter boxes. The robust rail mounting ensures a secure mounting. All connections are pluggable to ensure a quick replacement of the modules. All status LEDs can be clearly seen on the front panel. Addressing is carried out via the integrated jack socket.
Cabinet

The cabinet modules are particularly flat so that they can be integrated into existing splitter boxes or narrow control boxes. The inputs are supplied via AS-i, the outputs via additional 24V.
PCB solutions

The AS-i PCBs can be installed in any on-site housing, panel, control cabinet or in individual housings. Some of the PCBs are fully potted and have either connection wires or screw terminal connections.
Accessories

Using the addressing unit all AS-i slaves can be addressed. It features both AS-i 2.0 (31 single slaves) and AS-i 2.1 (62 A/B slaves).
The suitable Combicon connectors for the SmartLine modules are available with screw terminals, cage clamps, insulation displacement terminals and AS-i Quix insulation displacement terminals for quick connection of the AS-i / 24V supply.