Safety light grids
 | Safety light grids monitor the access to hazardous areas. Depending on the protected area height systems with 2, 3 or 4 light beams are available.
ESPE Type - Type OY safety light grids comply with EN61496, depending on the design with type 2 or type 4.
The protected area height - The protected area height is the height of the maximum possible detection zone of the safety light grid.
The protected area width - The protected area width (range) is the maximum distance between the transmitter and the receiver of the safety light grids. Type OY safety light grids have a protected field width of 0...4 m or 3...12 m (selectable). |
|
Protective function
Access prevention body protection | Number of beams 23 4 | ESPE-type 24 | Protected area height 510 mm810 mm 910 mm | Protected area width (range) 0...10 m0...12 m 0...15 m 0...20 m 8...60 m | Connection connector |
System Active/passive system | |