Service hotline (020) 8213 2222

Vision sensor takes a closer look at your production.

Vision sensor takes a closer look at your production.

Optical object inspection for packaging, manufacturing and quality control.

  • Stand-alone unit with integrated illumination.
  • For inspection tasks with variable features.
  • Compact and robust design.
  • User-friendly parameter setting.
  • Integrated Ethernet process interfaces (TCP/ IP, Ethernet IP).
Stand-alone unit
with integrated lighting and evaluation in a robust, industrially compatible IP 67 housing for use in the temperature range of -10...60 °C.
User-friendly parameter setting
All parameters can be set conveniently via a menu-guided parameter setting software.
Object recognition
The blob analysis used determines the selected characteristics of objects. They allow to check the presence, size, position or completeness of the objects.
Ethernet process interfaces
The Ethernet interface also provides remote maintenance with storage of error images and evaluation data, an update option for the sensors as well as the process image for the connection of programmable logic controllers.
Applications:
Monitoring presence, completeness, position, size and quality as well as sorting tasks.
O2V100 - Object inspection sensor, Max. field of view size: 640 x 480 mm Illumination: white light, IP 67, Ambient temperature -10...60 °C, M12 plug, 8 poles M12 socket, 4 poles
O2V102 - Object inspection sensor, Max. field of view size: 1280 x 960 mm, Illumination: white light, IP 67, Ambient temperature -10...60 °C, M12 plug, 8 polesM12 socket, 4 poles
O2V104 - Object inspection sensor, Max. field of view size: 400 x 300 mm Illumination: white light, IP 67, Ambient temperature -10...60 °C, M12 plug, 8 poles M12 socket, 4 poles
O2V101 - Object inspection sensor, Max. field of view size: 640 x 480 mm, Illumination: white light, IP 67, Ambient temperature -10...60 °C, M12 plug, 8 polesM12 socket, 4 poles
O2V103 - Object inspection sensor, Max. field of view size: 1280 x 960 mm Illumination: white light, IP 67, Ambient temperature -10...60 °C, M12 plug, 8 poles M12 socket, 4 poles
O2V105 - Object inspection sensor, Max. field of view size: 400 x 300 mm, Illumination: white light, IP 67, Ambient temperature -10...60 °C, M12 plug, 8 polesM12 socket, 4 poles