The new ultrasonic sensors

The new ultrasonic sensors

Object detection for long ranges and difficult surfaces

  • M18 plastic housing available in the two lengths 60 mm and 98 mm
  • Long ranges from 300 mm to 2200 mm available
  • The vibrating sound transducer reduces the deposit of dirt
  • Digital and analogue output for point level measurement and distance detection
  • Easy setting via teach button or wire teach
The alternative for difficult surfaces
Ultrasonic sensors transmit and receive sound waves in the ultrasonic range. The object to be detected reflects the sound waves and the distance information is determined via time of flight measurement. As opposed to photoelectric sensors colour, transparency or the object’s surface shine do not play a role. Blister packages in packaging technology or transparent plastic bowls in the food industry, for example, can be reliably detected.
High performance
The ifm ultrasonic sensors in M18 design provide a particularly small blind zone and long sensing ranges which are usually only achieved by sensors of a considerably larger design. The sensors operate reliably with heavy soiling so that they can be used in applications in which photoelectric sensors meet their limits.

Diffuse-reflection sensor · 3-wire DC - 300mm

UGT200 - Ultrasonic diffuse-reflection sensor, M18 x 1, Teach function, DC PNP • Output function: normally open / closed programmable, Sensing range 300 mm, IP 67, Ambient temperature -20...70 °C, M12 connector
UGT209 - Ultrasonic diffuse-reflection sensor, M18 x 1, Teach function, DC NPN • Output function: normally open / closed programmable, Sensing range 300 mm, IP 67, Ambient temperature -20...70 °C, M12 connector

Diffuse-reflection sensor · 3-wire DC - 800mm

UGT201 - Ultrasonic diffuse-reflection sensor, M18 x 1, Teach function, DC PNP • Output function: normally open / closed programmable, Sensing range 800 mm, IP 67, Ambient temperature -20...70 °C, M12 connector
UGT210 - Ultrasonic diffuse-reflection sensor, M18 x 1, Teach function, DC NPN • Output function: normally open / closed programmable, Sensing range 800 mm, IP 67, Ambient temperature -20...70 °C, M12 connector

Diffuse-reflection sensor · 3-wire DC - 1200mm

UGT202 - Ultrasonic diffuse-reflection sensor, M18 x 1, Teach function, DC PNP • Output function: normally open / closed programmable, Sensing range 1200 mm, IP 67, Ambient temperature -20...70 °C, M12 connector
UGT211 - Ultrasonic diffuse-reflection sensor, M18 x 1, Teach function, DC NPN • Output function: normally open / closed programmable, Sensing range 1200 mm, IP 67, Ambient temperature -20...70 °C, M12 connector

Diffuse-reflection sensor · 5-wire DC - 1600mm

UGT203 - Ultrasonic diffuse-reflection sensor, M18 x 1, Teach function, DC PNP • Output function: 2 x normally open / closed programmable, Sensing range 1600 mm, IP 67, Ambient temperature -20...70 °C, M12 connector
UGT204 - Ultrasonic diffuse-reflection sensor, M18 x 1, Teach function, DC PNP • Output function: 1 x NO / NC programmable + 1 x current output, Sensing range 1600 mm, IP 67, Ambient temperature -20...70 °C, M12 connector
UGT205 - Ultrasonic diffuse-reflection sensor, M18 x 1, Teach function, DC PNP • Output function: 1 x NO / NC programmable + 1 x voltage output, Sensing range 1600 mm, IP 67, Ambient temperature -20...70 °C, M12 connector

Diffuse-reflection sensor · 5-wire DC - 2200mm

UGT206 - Ultrasonic diffuse-reflection sensor, M18 x 1, Teach function, DC PNP • Output function: 2 x normally open / closed programmable, Sensing range 2200 mm, IP 67, Ambient temperature -20...70 °C, M12 connector
UGT207 - Ultrasonic diffuse-reflection sensor, M18 x 1, Teach function, DC PNP • Output function: 1 x NO / NC programmable + 1 x current output, Sensing range 2200 mm, IP 67, Ambient temperature -20...70 °C, M12 connector
UGT208 - Ultrasonic diffuse-reflection sensor, M18 x 1, Teach function, DC PNP • Output function: 1 x NO / NC programmable + 1 x voltage output, Sensing range 2200 mm, IP 67, Ambient temperature -20...70 °C, M12 connector

Accessories

E20720 - Mounting set, Clamp mounting, Ø 18.5 mm
E21206 - Mounting set, Clamp mounting, Ø 18.5 mm
E20721 - Mounting set, Clamp mounting, Ø 18.5 mm
E20938 - mounting rod, Ø 12 / M10, Length 130 mm
E20940 - mounting rod, Ø 12 / M10, Length 200 mm
E20951 - Cube, M10
E21207 - Mounting set, Clamp mounting, Ø 18.5 mm

Connection technology

EVC001 - Socket, straight, Free from silicone, Free from halogen, Gold-plated contacts, IP 65 / IP 67 / IP 68 / IP 69K, Ambient temperature -25...90 °C, 2 m PUR cable
EVC002 - Socket, straight, Free from silicone, Free from halogen, Gold-plated contacts, IP 65 / IP 67 / IP 68 / IP 69K, Ambient temperature -25...90 °C, 5 m PUR cable
EVC004 - Socket, angled, Free from silicone, Free from halogen, Gold-plated contacts, IP 65 / IP 67 / IP 68 / IP 69K, Ambient temperature -25...90 °C, 2 m PUR cable
EVC005 - Socket, angled, Free from silicone, Free from halogen, Gold-plated contacts, IP 65 / IP 67 / IP 68 / IP 69K, Ambient temperature -25...90 °C, 5 m PUR cable

Current bulletin