Temperature sensors for mobile machines

Temperature sensors for mobile machines

Temperature sensors with DEUTSCH-, AMP or M12 connector

  • Compact design with G 1/4 process connection
  • Fast response time T05 / T09 = 1 s / 3 s
  • Installation depths of 25...200 mm
  • Measuring range -50...150 °C
  • Robust due to welded stainless steel housing
Miniaturisation for mobile applications
The DEUTSCH, AMP or M12 connectors of the new TA/TU/TM temperature sensors allow fast and easy installation in mobile machines. Their extremely compact housing ensures that the sensors are particularly suited for use in applications where space is limited.
Areas of application
The sensors of type TA/TU/TM are suited for mobile applications and especially for hydraulic and pneumatic applications with high operating pressure. The high vibration and shock resistance, the high protection rating, the excellent EMC resistance and the E1 conformity make the TA/TU/ TM sensors particularly suitable for use in mobile machines.

G 1/4 process connection
Analogue output 4...20 mA · -50...150 °C

TA3105 - Temperature transmitter, Process connection G ¼ A, Installation length EL: 25 mm, Analogue output 4...20 mA, IP 68 / IP 69K, Ambient temperature -40...100 °C, Measuring range -50...150 °C, M12 connector
TA3115 - Temperature transmitter, Process connection G ¼ A, Installation length EL: 50 mm, Analogue output 4...20 mA, IP 68 / IP 69K, Ambient temperature -40...100 °C, Measuring range -50...150 °C, M12 connector
TA3155 - Temperature transmitter, Process connection G ¼ A, Installation length EL: 200 mm, Analogue output 4...20 mA, IP 68 / IP 69K, Ambient temperature -40...100 °C, Measuring range -50...150 °C, M12 connector
TA4105 - Temperature transmitter, Process connection G ¼ A, Installation length EL: 25 mm, Analogue output 4...20 mA, IP 68 / IP 69K, Ambient temperature -40...100 °C, Measuring range -50...150 °C, DEUTSCH connector DT04-3P
TA4115 - Temperature transmitter, Process connection G ¼ A, Installation length EL: 50 mm, Analogue output 4...20 mA, IP 68 / IP 69K, Ambient temperature -40...100 °C, Measuring range -50...150 °C, DEUTSCH connector DT04-3P
TA5105 - Temperature transmitter, Process connection G ¼ A, Installation length EL: 25 mm, Analogue output 4...20 mA, IP 68 / IP 69K, Ambient temperature -40...100 °C, Measuring range -50...150 °C, AMP Superseal
TA5115 - Temperature transmitter, Process connection G ¼ A, Installation length EL: 50 mm, Analogue output 4...20 mA, IP 68 / IP 69K, Ambient temperature -40...100 °C, Measuring range -50...150 °C, AMP Superseal

1/4" NPT process connection
Analogue output 4...20 mA 0...300 °F / 0...100 °C

TA3313 - Temperature transmitter, Process connection 1/4" NPT, Installation length EL: 50 mm, Analogue output 4...20 mA, IP 68 / IP 69K, Ambient temperature -40...100 °C, Measuring range -18...149 °C, M12 connector
TA3317 - Temperature transmitter, Process connection 1/4" NPT, Installation length EL: 50 mm, Analogue output 4...20 mA, IP 68 / IP 69K, Ambient temperature -40...100 °C, Measuring range 0...100 °C, M12 connector

G 1/4 process connection
Analogue output 0.5...4.5 V · -50...150 °C

TU3105 - Temperature transmitter, Process connection G ¼ A, Installation length EL: 25 mm, Analogue output 0.5...4.5 V, IP 68 / IP 69K, Ambient temperature -40...100 °C, Measuring range -50...150 °C, M12 connector
TU4105 - Temperature transmitter, Process connection G ¼ A, Installation length EL: 25 mm, Analogue output 0.5...4.5 V, IP 68 / IP 69K, Ambient temperature -40...100 °C, Measuring range -50...150 °C, DEUTSCH connector DT04-3P
TU5105 - Temperature transmitter, Process connection G ¼ A, Installation length EL: 25 mm, Analogue output 0.5...4.5 V, IP 68 / IP 69K, Ambient temperature -40...100 °C, Measuring range -50...150 °C, AMP Superseal

G 1/4 process connection
Pt1000, class A · -40...150 °C

TM5101 - Temperature sensor for connection to a control monitor with a max. operating voltage of 32 V, Measuring range: -40...150 °C, Probe length 12 mm, Process connection G ¼, Gold-plated contacts, IP 68 / IP 69K, M12 connector, liquids and gases
TM6101 - Temperature sensor for connection to a control monitor with a max. operating voltage of 32 V, Measuring range: -40...150 °C, Probe length 12 mm, Process connection G 1/4, IP 68 / IP 69K, DEUTSCH connector DT04-3P, liquids and gases

Current bulletin