Temperature sensor with easy dial setting

Temperature sensor with easy dial setting

Temperature sensors

  • Measuring range -25...140 °C
  • Two switching outputs
  • Easy adjustment via two setting rings for optimum read-out
  • Mechanical lock to prevent accidental adjustment
  • Accuracy: ± 3 K
Convenient and reliable setting
The TK type temperature sensors are sensors to monitor liquids and gases with switch points that can be set intuitively via two radial setting rings. Wherever simple solutions are needed, the TK series sensors are a real alternative. Complicated parameter setting via software is not necessary. The requested temperature is set via the setting rings allowing optimum read-out without your installation having to be in operation. In addition, the switching states are clearly displayed via LEDs.

Versions
The sensors are available with a setpoint and a reset point (TK6xxx) or two switch points with a fixed hysteresis (TK7xxx). The TK series temperature sensors are always the optimum choice for quick and simple use.

M12 connector, gold-plated contacts · output function normally open / normally closed complementary

TK6110 - Electronic temperature sensor, Process connection G 1/4, 2 switching outputs, IP 67, Ambient temperature -40...80 °C, Measuring range: -20...140 °C, M12 connector
TK6310 - Electronic temperature sensor, Process connection 1/4" NPT, 2 switching outputs, IP 67, Ambient temperature -40...80 °C, Measuring range: -20...140 °C, M12 connector

M12 connector, gold-plated contacts · output function 2 x normally open

TK7110 - Electronic temperature sensor, Process connection G 1/4, 2 switching outputs, IP 67, Ambient temperature -40...80 °C, Measuring range: -25...140 °C, M12 connector

M12 connector, gold-plated contacts · output function 1 x normally open / 1 x normally closed

TK7460 - Electronic temperature sensor, Process connection G 1/2, 2 switching outputs, IP 67, Ambient temperature -40...80 °C, Measuring range: -25...140 °C, M12 connector

Accessories

E30094 - Protective cover, with lead seal option, for pressure sensors type PK, for temperature sensors type TK, for vibration sensors type VK
E30135 - Adapter
E30063 - Flange adapter, 600 bar

Screw-in thermowell, process connection G 1/4

E37700 - Thermowell for temperature sensors, 16 bar

Screw-in thermowell, process connection G 1/2

E37640 - Thermowell for temperature sensors, 16 bar

Connection technology

EVC001 - Socket, straight, Free from silicone, Free from halogen, Gold-plated contacts, IP 65 / IP 67 / IP 68 / IP 69K, Ambient temperature -25...90 °C, 2 m PUR cable
EVC002 - Socket, straight, Free from silicone, Free from halogen, Gold-plated contacts, IP 65 / IP 67 / IP 68 / IP 69K, Ambient temperature -25...90 °C, 5 m PUR cable
EVC004 - Socket, angled, Free from silicone, Free from halogen, Gold-plated contacts, IP 65 / IP 67 / IP 68 / IP 69K, Ambient temperature -25...90 °C, 2 m PUR cable
EVC005 - Socket, angled, Free from silicone, Free from halogen, Gold-plated contacts, IP 65 / IP 67 / IP 68 / IP 69K, Ambient temperature -25...90 °C, 5 m PUR cable
EVC007 - Socket, angled, Free from silicone, Free from halogen, Gold-plated contacts, with LED, IP 65 / IP 67 / IP 68 / IP 69K, Ambient temperature -25...90 °C, 2 m PUR cable
EVC008 - Socket, angled, Free from silicone, Free from halogen, Gold-plated contacts, with LED, IP 65 / IP 67 / IP 68 / IP 69K, Ambient temperature -25...90 °C, 5 m PUR cable

Current bulletin

Applications