Service hotline (020) 8213 2222

Head transmitter – a thing of the past. Temperature plug – the future.

Head transmitter – a thing of the past. Temperature plug – the future.

Type TP: Modular transmitter – great benefit.

  • Small, light housing with M12 connections.
  • Reduced mounting complexity and error sources.
  • Scalable Pt100 / Pt1000 evaluation from -50...300 °C.
  • Status LED signals the operating status.
  • Full potting and ecolink M12 technology guarantee high vibration resistance.
Minimised installation and error sources.
Because of the use of two standardised M12 connections, the installation complexity of the TP temperature plug is reduced to a minimum as compared to a common head / DIN rail transmitter. Furthermore, error sources such as cable clamps are eliminated.
Versatile use.
Thanks to 4-wire Pt100 / Pt1000 evaluation, the transmitter can also be connected to a Pt element using connection cables. Due to its small size, it is also suited for harsh applications, because it can be installed in a safe position. In addition the scalability of the TP between -50...300 °C, using the USB interface E30396 allows individual adaptation of the measuring range to almost any application.

M12 connectors · output function 4…20 mA / IO-link 1.0

TP3232 - Measured signal converter for temperature sensors, for Pt100 and Pt1000 measuring elements Communication interface: IO-Link 1.0 (COM2 slave, 38.4 kBaud), Analogue output 4...20 mA, IP 67, Ambient temperature -25...70 °C, Measuring range: °C, M12 connector
TP3237 - Measured signal converter for temperature sensors, for Pt100 and Pt1000 measuring elements Communication interface: IO-Link 1.0 (COM2 slave, 38.4 kBaud), Analogue output 4...20 mA, IP 67, Ambient temperature -25...70 °C, Measuring range: °C, M12 connector
TP3231 - Measured signal converter for temperature sensors, for Pt100 and Pt1000 measuring elements Communication interface: IO-Link 1.0 (COM2 slave, 38.4 kBaud), Analogue output 4...20 mA, IP 67, Ambient temperature -25...70 °C, Measuring range: °C, M12 connector
TP3233 - Measured signal converter for temperature sensors, for Pt100 and Pt1000 measuring elements Communication interface: IO-Link 1.0 (COM2 slave, 38.4 kBaud), Analogue output 4...20 mA, IP 67, Ambient temperature -25...70 °C, Measuring range: °C, M12 connector

M12 connectors · output function 0…10 V / IO-link 1.1


Current bulletin