Service hotline (020) 8213 2222

T-slot cylinder sensors with integral M8 connector.

T-slot cylinder sensors with integral M8 connector.

Easy installation: quick wiring via M8 connector.

  • Direct connection on the housing for continuous wiring.
  • Self-locking mechanism for easy single-handed installation.
  • Sensing face at the housing front ensures good detection of the end position.
  • Wide range of accessories for different cylinder designs.
  • Stable connector and robust fixing.
The family is growing
The T-slot cylinder sensor with integral M8 connector on the housing is available as an electronic version or with a reed element. In addition to the two flat standard versions designed for C-slots and T-slots, further applications can now be conveniently implemented thanks to the new design. Thus, the sensor can for example be easily wired from the control cabinet to the cylinder in special machines. The position of the M8 connector on the sensor results in space savings in the cable duct. Furthermore, the entanglement in cable loops is minimized.
Good fixing and easy installation
The ifm sensor has the following advantages: self-locking mechanism, strain relief, drop from the top into the slot, adapters for further cylinder types.
Applications:
T-slot cylinder sensors for use in industrial environments such as packaging and handling machines or special purpose machinery.

M8 connector on the housing · output function NO · 3-wire

MK5900 - cylinder sensor with AMR cell, Plastic housing for T-slot cylinders, DC PNP, normally open, non-flush mountable, IP 65 / IP 67, Ambient temperature -25...85 °C, M8 connector, (snap-fit)

M8 connector on the housing · output function NO · 3-wire

MK5902 - cylinder sensor with AMR cell, Plastic housing for T-slot cylinders, DC NPN, normally open, non-flush mountable, IP 65 / IP 67, Ambient temperature -25...85 °C, M8 connector, (snap-fit)

M8 connector on the housing · output function NO · 2-wire

MR0901 - Cylinder sensor with reed contact, Plastic housing for T-slot cylinders, AC/DC PNP/NPN, normally open, non-flush mountable, IP 65 / IP 67, Ambient temperature -25...70 °C, M8 connector, (snap-fit)

M8 connector on the housing · output function NO · 3-wire

MR0902 - Cylinder sensor with reed contact, Plastic housing for T-slot cylinders, AC/DC PNP, normally open, non-flush mountable, IP 65 / IP 67, Ambient temperature -25...70 °C, M8 connector, (snap-fit)

Current bulletin