Service hotline (020) 8213 2222

SmartLine: Smart use of AS-i in a control cabinet.

SmartLine: Smart use of AS-i in a control cabinet.

Digital inputs and outputs on the same potential.

  • 4 digital inputs and 4 digital outputs A/B compatible.
  • AS-i specification 3.0.
  • External 24 V DC supply of the inputs.
  • Flexible connection technology with Combicon connector terminals.
  • 3 terminals per sensor.
SmartLine module AC2267
The AS-i module of the SmartLine family was developed for use in control cabinets. It is distinguished by 24 connection terminals with a width of only 25 mm. The Combicon technology allows the use of screw terminals, cage clamps or insulation displacement terminals.
Special features
  • Inputs and outputs supplied by external 24 V
  • Plug-in connection terminals
  • Addressing socket
  • A/B-technology with 4 inputs and 4 outputs
  • AS-i master specification 3.0 required
  • Protection IP 20
  • Powerful LEDs for status and diagnosis

SmartLine module

AC2267 - Active AS-i module, String mounting possible, Addressing socket, External sensor supply PELV, Version 3.0 with extended addressing mode, IP 20, Ambient temperature -25...70 °C, Combicon
AC2266 - Active AS-i module, String mounting possible, Addressing socket, Version 3.0 with extended addressing mode, External sensor supply PELV, IP 20, Ambient temperature -20...70 °C, Combicon

Accessories

E70230 - Combicon connector, with screw terminals 4-pole
E70232 - Combicon connector, with cage clamps 4 poles
E70236 - Combicon connector, with insulation displacement terminals 4-pole (0.75...1 mm²)
E70213 - Addressing cable, for AS-i slaves

Current bulletin