Safety light grids for hygienic applications.
The safest bet for hygiene-critical domains.
- Safety light curtains with thermowell and protection rating IP 69K.
- SIL to IEC 61508 and PL to ISO 13849.
- Versions with ranges of 5, 9 or 15 m available.
- Resistant to steam and high-pressure cleaning.
- Hygienic and robust design.
Hygienic and safe
The new safety light curtains with thermowell and protection rating IP 69K are designed without corners and edges. They possess properties which are required in hygienic as well as robust applications. For example, the ECOLAB certification guarantees excellent material resistance in cleaning processes.
Certified safety
The safety light curtains and light grids have been developed in accordance with the current standards and certified by TÜV Süd. They conform to the requirements of type 2 / SIL 2 or type 4 / SIL 3. So, you are on the safe side if you need primary guarding or access prevention.
Applications:
Hygienic and wet areas, food industry.