Safety light grid with active / passive system.
Mirror, mirror on the wall...
- Single-sided wiring as transmitter and receiver are integrated in one housing.
- SIL to IEC 61508 and PL to ISO 13849.
- Easy programming via wiring, no software or such like required.
- Standardised connection via 8-pole M12 connector.
- For applications with ranges of up to 60 m (transmitter / receiver principle).
One housing, two tasks
The transmitter and the receiver are integrated in the housing of the active element. The passive element houses the reflecting mirrors. The electrical connection is only located on one side, this being the side of the active element. Thus, the user saves time and money with regard to wiring.
Monitoring of an extra large area
Via the common transmitter / receiver principle safety light grids now monitor ranges of up to 60 m.
Easy wiring
The units are configured via the pin connection of the 8-pole M12 connector. No PC or software is needed. Functions such as EDM, restart or external muting are easy to implement.
Applications:
Conveyor technology, protection of robot cells.